pylon Camera Software Suite for macOS RELEASE NOTES Note: Intermediate versions for macOS are not released publicly. All changes made in intermediate versions are included in the current version of pylon. ################################################################################ RELEASE DATE: 2023-06-05 VERSION: 7.3.1 (macOS 11.7, 12.6, 13.4) ################################################################################ BINARY COMPATIBILITY ==================== * pylon C++ API = 7.3.0: Applications built with earlier versions of the pylon C++ API are incompatible. NEW FEATURES / CHANGES ====================== * General: Added support for Apple silicon. * General: Added support for macOS Monterey (12.6) and Ventura (13.4). * GigE Vision: [241034] New Basler ace 2 5GigE cameras are supported. * GigE Vision: [201685] The pylon GEV socket driver has been updated. This driver supports all 1GigE, 5GigE, and 10GigE network adapters. Basler recommends using Basler network adapters for best performance and reliability. * GigE Vision: [201685] The updated pylon GEV socket driver supports the following new features: - Better packet resend mechanisms - GVSP Extended ID mode - GVCP Pending Acknowledge messages - Firewall traversal has been added to bypass a firewall for GVSP packets. * pylon: [236190, 267192, 264293] The CImageFormatConverter supports multithreding now. By default, the CImageFormatConverter uses four threads. Under certain circumstances, a further increase of the number of threads may be required. This may reduce the latency and improve the performance but may cause higher CPU load. Using the CImageFormatConverter with enabled multithreading is recommended when using Basler ace 2 5GigE and CoaXPress cameras. * SDK: [246793] The CBaslerUniversalInstantCamera class has been updated. * SDK: [264292] The Utility_ImageFormatConverter SDK sample has been updated to demonstrate the use of multithreading with the CImageFormatConverter. * SDK: [245850, 266733] The pylon SDK samples can be built with CMake now. Use the PylonFinder.cmake to do so. * Camera Emulation: [247315, 247316] The pylon Camera Emulation has been updated with multiple new parameters to better reflect the behavior of recent Basler cameras, e.g., ace 2 camera models. * Camera Emulation: [191663] The pylon Camera Emulation has been updated with multiple new parameters to better reflect the behavior of recent Basler cameras, e.g., ace 2 camera models. * Camera Emulation: [239196, 239198, 239199, 239200, 239201, 239203, 239204, 239207, 247311, 247312] The pylon Camera Emulation has been updated with several new parameters to better reflect the behavior of recent Basler cameras, e.g., ace 2 camera models. * BPD: [245922] The pylon SDK Samples Manual has been moved to the Basler Product Documentation. * BPD: Updated the Basler Product Documentation. For more information refer to https://docs.baslerweb.com/ CORRECTIONS =========== * GigE Vision: [197829] No GVCP packet resend commands will be sent by pylon when the GVCP Capability register is not set on the device. * GigE Vision: [203028] Fixed a potential issue where a device removal may not have been detected when disabling the network adapter the camera is connected to. * GigE Vision: [251258] The Extended Status Code Capability is now enabled automatically whenever a GigE camera supports it. * GigE Vision: [250680] The pylon GEV drivers now correctly support ExtendedBlockID with 64-bit length. * GigE Vision: [250657] The documentation for the GetBlockID function has been updated. * USB: [211260] Added the DeviceVersion parameter to the DeviceInfo parameters for USB cameras. * pylon: [200514] Fixed an issue where an empty chunk caused an exception on USB cameras. * GenTL: [234066] Fixed an issue with the pylon GigE and USB GenTL producers when updating the device list with open camera devices. * GenTL: [205061] Fixed an issue in the ProducerGEV.cti where changes to the SocketBufferSize node had no effect. * GenTL: [212719] A correct value for BUFFER_INFO_DELIVERED_CHUNKPAYLOADSIZE (U3V/GigE) and _CHUNKLAYOUT (U3V only) is set now. * GenTL: [218622] The ProducerU3V.cti correctly returns NAMESPACE_PFNC_32BIT instead of UNKNOWN now. * SDK: [233262] Corrected a potential alignment issue when using PylonDataContainer and PylonDataComponent. * SDK: [201343] Fixed an issue where CGrabResultData::GetImageSize() would return wrong value for the YCbCr420_8_YY_CbCr_Semiplanar pixel format. * SDK: [201060] Fixed an issue in Callback.h that may have caused a compiler error when using a GCC 11 compiler. * SDK: [203519] Fixed an issue with CPixelTypeMapper when using the YUV422_8_UYVY pixel format. RESTRICTIONS ============ * pylon Viewer: No pylon Viewer and GUI tools are included. Please use previous versions of pylon to make use of any GUI tools. * GigE Vision: [259058] For optimum use of Basler's ace 2 5GigE and 1GigE cameras, Basler recommends using dual-channel DDR4-3600 RAM or better. Using slower RAM may cause buffer underruns and image loss. * GigE Vision: Multiple IP configurations on a single network interface are not fully supported by the IP Configurator tool. * Setup: If the *.pkg package fails to install, right-click the *.pkg package and select Open to continue. This may occur if macOS can’t read the Basler certificate. * SDK: Some ace 2 cameras may use a boolean parameter instead of the usual enumeration for event notifications. The following code snippets can be used to work around this issue. For C++ you can use: CBooleanParameter(camera.GetNodeMap(), "EventNotification").TrySetValue(true); in addition to: camera.EventNotification.TrySetValue(EventNotification_On); * GenTL: The GenTL producer for GigE Vision does not support action commands. * GenTL: The GenTL producer for GigE Vision does not support multicast configurations. * BPD: The Basler Product Documentation requires advanced JavaScript support. Please use a modern browser, e.g., Firefox 44 (or higher), or Chrome 49 (or higher). ################################################################################ RELEASE DATE: 2021-03-09 VERSION: 6.2.0 (Intel 64-bit; macOS 10.13, 10.14, 10.15, 11.1) ################################################################################ BINARY COMPATIBILITY ==================== Applications built with earlier versions of pylon are incompatible with pylon 6.2.0. NEW FEATURES / CHANGES ====================== * General: [190199] Added support for macOS Big Sur (11.1). Note: Applications built on Intel 64-bit machines can be run on both x86-64 and ARM processors. Building of applications on ARM machines is not supported yet. * 3D: [177711] Added support for the GenICam Generic Data Container (GenDC) version 1.1.0. * 3D/SDK: [180153] Added support for GenDC to the pylon C++ API. * GigE Vision: [170862] The effect of the Auto Packet Size feature has been improved when used on ace 2 cameras. * SDK: [189665] New parameters for Basler ace 2, dart, and boost cameras have been added to the CBaslerUniversalInstantCamera class. * SDK: [185786] Added a new sample to demonstrate the use of the SerialCommunication feature (UART) available on ace 2 cameras. * SDK: [159212] Added DNG to the CImagePersistence class to support saving Bayer pictures in DNG file format. * SDK: [181930] Added CPylonDataContainer and CPylonDataComponent classes to access multi-component grab results. * SDK: [189825] Added support for the Data32f pixel type, i.e., PFNC data 32-bit floating point, to the pylon C++ API. * SDK: [189971] A pylon image can return a previously attached user buffer to a C++ interface now. * pylon Viewer: [164903] The pylon Viewer GUI tools have been updated to QT 5.12.8. * pylon Viewer: [173865] The Vignetting Correction feature has been adapted to support MED ace cameras with a new binning selector parameter value. * pylon Viewer: [183612] The Vignetting Correction feature has been adapted to support ace 2 and boost cameras with a new binning selector parameter value. * pylon Viewer: [183913] The exposure time slider in the Features pane has been adapted to display the exposure time range correctly when using Ultra Short mode on ace 2 cameras. * pylon Viewer: [183912] The Bandwidth Manager reports missed frames as errors for USB cameras. * pylon Viewer: [187441, 158011] The Feature Documentation pane offers C++ source code snippets for related Selector features now. * pylon Viewer: [181775] The naming format for recording sequences of still images has been changed. * pylon Viewer: [184587] Some common tasks in the Features pane have been updated. * General: [191112] The pylon SDK Samples Manual has been updated. * General: [181771] The pylon End-User License Agreement has been updated. * BPD: [190192] Updated the offline Basler Product Documentation to version 45. CORRECTIONS =========== * GenTL: [172316] Fixed an issue in the ProducerU3V.cti and ProducerGEV.cti producers, where EventGetData could return custom error code -10001 instead of GC_ERR_BUFFER_TOO_SMALL when the buffer passed was too small. * GenTL: [184792] The access mode of the InterfaceUpdateList has been changed to write-only. * GigE Vision [158474] Unicasts and directed broadcasts, of ActionCommands and ScheduledActionCommands, are only sent if the request subnet matches the subnet of the IP address. This will reduce unexpected delays if a gateway or routing is required. * GigE Vision: [165200] Improved the discovery of cameras with different IP configurations. * USB: [167347] Error messages reported by the LibUsb are reported correctly now. * SDK: [187278] The trigger selector is reset to its original value after applying a configuration. * SDK: [190889] Fixed an issue where the image acquisition could stop when the program has run for a very long period. * SDK: [179416] Device accessibility information has been added to the C++ programmer's guide. * SDK: [181927] The C++ programmer's guide has been corrected in regard to creating specific cameras in pylon. * SDK: [186772] Include guards have been added to ImageDecompressor.h. * pylon Viewer: [183914] The histogram calculation is only performed when the histogram pane is active now. * pylon Viewer: [187440, 176297] The Light Device Brightness slider in the Features pane has been adapted to correctly display the brightness range when using the Basler SLP Strobe Controller. * pylon Viewer: [182085] The position of GigE cameras in the Devices pane does not change anymore after enumeration. * pylon Viewer: [189875] The pylon Viewer can grab images after changing the IP address of the network adapter without having to close and reopen the pylon Viewer. The refresh button must be clicked before opening the camera if Auto-Scan is disabled. * pylon Viewer: [189905] Fixed an issue with the "Don't show this dialog again" option in the Bandwidth Manager. RESTRICTIONS ========================= * Setup: If the *.pkg package fails to install, right-click the *.pkg package and select Open to continue. This may occur if macOS can’t read the Basler certificate. * SDK: Some ace 2 cameras may use a boolean parameter instead of the usual enumeration for event notifications. The following code snippets can be used to work around this issue. For C++ you can use: CBooleanParameter(camera.GetNodeMap(), "EventNotification").TrySetValue(true); in addition to: camera.EventNotification.TrySetValue(EventNotification_On); * GigE Vision: On some macOS Catalina versions, e.g., 10.15.4, the camera enumeration in the pylon Viewer or the pylon API may take longer than 60 seconds. To prevent that either use an older macOS version or check for future macOS updates. * pylon Viewer: The pylon Viewer requires macOS version 10.13 or newer. * pylon Viewer: To use the pylon Viewer, you must install the latest Mesa OpenGL driver for your system. * pylon Viewer: Clicking Reset Window Layout while running the pylon Viewer in full-screen mode, will minimize the pylon Viewer and the image window may disappear and become undocked. You may need to stop/start the image acquisition to display the image window again. To avoid this, Basler recommends using the Reset Window Layout feature only when the pylon Viewer is not in full-screen mode. * IP Configurator: The IP Configurator tool requires macOS version 10.12 or newer. * GigE Vision: Multiple IP configurations on a single network interface are not fully supported by the IP Configurator tool. * GenTL: The GenTL producer for GigE Vision does not support action commands. * GenTL: The GenTL producer for GigE Vision does not support multicast configurations. * BPD: When using the offline Basler Product Documentation with the Safari browser on macOS Catalina 10.15.x, the forwarding to the BPD and any internal links will not work correctly. To fix the forwarding issue, choose Safari > Preferences > Advanced. Select “Show Develop menu in menu bar”. In the Safari menu bar, choose Develop > Disable Cross-Origin Restrictions. * BPD: The Basler Product Documentation requires advanced JavaScript support. Please use a modern browser, e.g., Firefox 44 (or higher), or Chrome 49 (or higher). ################################################################################ RELEASE DATE: 2020-05-12 VERSION: 6.1.2 (Intel 64-bit; macOS 10.13, 10.14, 10.15) ################################################################################ BINARY COMPATIBILITY ========================= Applications built with earlier versions of pylon are incompatible with pylon 6.1.2. NEW FEATURES / CHANGES ========================= * General: [153884] Added support for macOS Catalina (10.15). * GenTL: [153884] A GenTL producer is now available that allows using Basler cameras (GigE or USB 3.0) with applications supporting GenTL. The producer is compliant with GenTL 1.5. * GenTL: [127826] Added support for image decompression for Basler ace 2 Pro GigE Vision and USB3 Vision cameras that support the Compression Beyond feature. The pylon GigE Vision and USB3 Vision GenTL producers will now automatically decompress the image data before transferring it to any 3rd party GenTL consumers. * pylon Viewer: [139283] Added a new 'Welcome to pylon' dialog that contains the Data Privacy, New Features, and Learn More pages. * pylon Viewer: [137047] Added a new Data Privacy feature. This feature is part of the Basler product improvement program. * pylon Viewer: [144658] Added a new pylon introduction video. The video can be accessed in the 'Welcome to pylon' dialog on the Learn More page. To open the dialog, click Help > New features > Learn More. * pylon Viewer: [85311] Added the Sharpness Indicator feature which makes focusing of lenses easier. * pylon Viewer: [70176] Added the Action Commands feature to facilitate the evaluation and integration of GigE Action Commands and Scheduled Action Commands. * pylon Viewer: [68123] Added the Vignetting Correction feature which can remove vignetting artifacts (loss of brightness at the edges of images). The Vignetting Correction feature is available on selected ace L and ace U camera models only. * pylon Viewer: [100601] Added an SDK samples manual. * pylon Viewer: [139275] Added statistics information in the status bar related the Compression Beyond feature of Basler ace 2 Pro cameras. * pylon Viewer: [151374] The pylon Viewer now also shows GigE Vision cameras with incorrect IP configuration. * pylon Viewer: [149595] Changed the default layout of the pylon Viewer. The Message Log pane is now docked on the right side of the pylon Viewer main window. * pylon Viewer: [133892] Save/Load Features are now inactive during image acquisition. * pylon Viewer: [108546] Changed the docking mechanism for dockable panes, e.g., Sharpness Indicator, Histogram, etc. * pylon Viewer: [66666] The slider control for the Exposure Time camera parameter now uses a logarithmic scale. * pylon Viewer: [120403] Camera event data, e.g., Exposure End Event, is displayed in the feature tree now. * pylon Viewer: [132170] An option to restore the window layout to default settings has been added in the Window menu. * pylon Viewer: [109495] Added the Show Cameras Only option in the Devices pane. When selected, all transport layers and interfaces are hidden and only camera devices are displayed. * pylon Viewer: [126270] The File Access feature now returns interactive feedback when uploading large amounts of user data, e.g., vignetting correction files. * pylon Viewer: [123228] The pylon Viewer has been optimized for monitors with 4k and higher resolution. * pylon Viewer: [129616] All icons in the toolbar, menus, panes, and tools have been updated. * pylon Viewer: [108521] Recording settings can now be found in the new Recording Settings pane that can be opened via the Window menu. * pylon Viewer: [121964] The User Level control in the Features pane has been removed. The Features pane now always shows all parameters of the selected camera. * pylon Viewer: [127346] The pylon Viewer (Monitor Mode) used for multicasting with GigE cameras has been removed. Instead, right-click the desired GigE camera in the Devices pane of the pylon Viewer and click Open Device... > Monitor Mode to run the pylon Viewer in Monitor Mode. * pylon Viewer: [123255] The Crosshair and Grid view options has been moved from the View menu to Tools > Options. * pylon Viewer: [133876] After changing the device user ID of GigE cameras, the pylon Viewer now displays the new device user ID after refreshing the Devices tree. * pylon Viewer: [139161] The pylon Viewer returns additional information when loading of camera features has failed. * pylon Viewer: [139115] Added the shortcut CTRL+ALT+SHIFT+L for deleting the GenICam cache. The GenICam cache may need to be deleted when an error condition has been cached that prevents the proper operation of the pylon Viewer. * pylon Viewer: [139115] Added the shortcut CTRL+ALT+SHIFT+F7 that works as a toggle for switching off/switching on the display of images in pylon Viewer. Image acquisition must be running when the shortcut is initially used (switching off image display). * pylon Viewer: [153055] The Polling option in the Features pane is disabled by default now. * SDK: [136913] Added support for image decompression for Basler ace 2 Pro GigE Vision and USB3 Vision cameras that support the Compression Beyond feature. * SDK: [100038] Added CBaslerUniversalInstantCamera class, including support classes. This Universal Instant camera class provides users with a native parameter API that can be used for any interface. * SDK: [100038] Added new samples showing the use of CBaslerUniversalInstantCamera and changed existing samples to show the use of parameter classes. * SDK: [100038] Extended the C++ Programmer's Guide to include CBaslerUniversalInstantCamera and parameter classes. * SDK: [108723] The pylon Migration Mode supports Basler ace 2 GigE cameras now. The migration mode allows you to easily adapt existing applications that were written for GigE cameras based on GenICam SFNC 1.x so that they work with GigE cameras based on SFNC 2.x as well, e.g., Basler ace 2 GigE cameras. * SDK: [139226] Added the Utility_IpConfig sample, which illustrates how to configure the IP address of GigE cameras. In addition, this sample can be used to automatically and programmatically configure multiple GigE Vision cameras. * SDK: [127827] Added the Utility_ImageDecompressor sample, which illustrates how to enable the compression feature in Basler ace 2 Pro cameras and how to decompress the images using the CImageDecompressor class. * SDK: [144475] New parameters for Basler ace 2 Pro camera and the Basler SLP Controller have been added to the CBaslerUniversalInstantCamera class. * SDK/USB3: [149732] A new stream grabber statistic parameter called “Statistic_Out_Of_Memory_Error_Count” has been added. It provides information about insufficient memory on the host. * SDK: [136974] Added GetBufferSize() function to GrabResultData and GrabResult to query the actual size of the grab result buffer. * SDK: [136974] Added additional enumeration entries with correct GrabStatus_ prefix to EGrabStatus to conform with the naming scheme of enumerations. Old entries can still be used for backwards compatibility. * SDK: [100038] Added parameter classes for simplifying access to GenApi parameters, e.g., CIntegerParameter. These can be used instead of GenApi::CXYZPtr classes. * SDK: [100038] Changed the existing configuration classes, e.g., CAcquireContinuousConfiguration, to use new parameter classes. * SDK: [100038] Access methods and keys of transport layer-specific device info classes have been merged into CDeviceInfo. * SDK: [102881] The image format converter now also supports the PixelType_YCbCr422_8_YY_CbCr_Semiplanar and PixelType_YCbCr420_8_YY_CbCr_Semiplanar input formats. * SDK: [121880] Buffers can be cleared (filled with 0) using the ClearBufferModeEnable parameter of the InstantCamera class. * SDK: [120870] Calling AcquisitionStart and AcquisitionStop in InstantCamera can be enabled or disabled using the parameter AcquisitionStartStopExecutionEnable of the InstantCamera class. * SDK: [133422] If the DeviceUserID of the camera is empty, an empty UserDefinedName entry will be added to the DeviceInfo object. * SDK: [132430] Added missing documentation for CTlFactory functions. * USB3: [55923] The Libusb error memory limit handling has been improved. * GigE Vision: [126099] Added mapping of YCbCr422_8 pixel type to Pylon::PixelType_YUV422_YUYV_Packed in GigE Vision transport layer for ace 2 GigE cameras. * CamEmu: [102456] CamEmu now also supports BayerGR8, BayerRG8, BayerGB8, and BayerBG8 pixel formats. * BPD: [152178] Updated the Basler Product Documentation to version 33. DISCONTINUATION NOTICE ========================= * SDK: [120489] All device-specific InstantCamera classes, e.g., CBaslerGigEInstantCamera, have been deprecated. Please consider using CBaslerUniversalInstantCamera instead. * SDK: [120489] All device-specific device info classes, e.g., CBaslerGigEDeviceInfo, have been deprecated. You can use CDeviceInfo instead. * SDK: [120489] All device-specific C++ samples have been removed. These samples are replaced by the Universal C++ samples. * SDK: [120489] All Low Level camera classes, e.g., BaslerGigECamera, have been deprecated. Please consider using CBaslerUniversalInstantCamera instead. * SDK: [120489] All legacy C++ samples have been removed. MIGRATION NOTICE ========================= * With pylon 6.1.1, the following deprecated enumerations have been removed: Deprecated Use instead ---------------------------- PixelType EPixelType PixelColorFilter EPixelColorFilter AccessMode EDeviceAccessMode EOwnership ECleanup PayloadType EPayloadType GrabStatus EGrabStatus waitex_result_t EWaitExResult * In the GrabResult class, GetFrameNumber() has been deprecated. Use GetBlockID() instead. * In the InstantCamera class in the ECleanup enumeration, the Ownership_ExternalOwnership and Ownership_TakeOwnership members have been removed. Use Cleanup_None and Cleanup_Delete instead. * The BaslerCLSerDeviceClass device class has been removed. Use BaslerCameraLinkDeviceClass instead. * The IpCamDeviceClass device class has been removed. Use BaslerIpCamDeviceClass instead. * The IsValidRGB(EPixelType pixelType) helper function has been deprecated. Use the IsRGB and IsRGBA functions instead. However, this is no exact replacement. * The IsValidBGR(EPixelType pixelType) helper function has been deprecated. Use the IsBGR and IsBGRA functions instead. However, this is no exact replacement. * The PS_Undefined enumeration value has been deprecated. Instead, use the more secure BitPerPixel function which throws exceptions. * The PixelSize(EPixelType pixelType) helper function has been deprecated. Use the BitDepth and BitPerPixel functions instead. However, this is no exact replacement. * The following typedefs have been removed: Deprecated Use instead ---------------------------- char8_t int8_t uchar8_t uint8_t pcchar8_t const char * pchar8_t char * CORRECTIONS ========================= * pylon Viewer: [105607] Fixed issues when using the Color Calibrator tool on GigE cameras and cameras with auto functions enabled, e.g., ExposureAuto. In the second step, the image is now displayed in black and white to achieve better calibration results. * pylon Viewer: [96663] Replaced parentheses and spaces in file names with an underscore when recording a sequence of still images. * pylon Viewer: [89451] The default setting of the Histogram pane is now linear scale instead of logarithmic. * pylon Viewer: [91757] Fixed an issue where the pylon Viewer could become unresponsive when grabbing with high frame rates. * pylon Viewer: [88327] Fixed issues with file suffix and file type options when using the Load/Save features in Japanese language. * pylon Viewer: [88327] Fixed an issue with file suffix when using the Histogram feature in Japanese language. * pylon Viewer: [88327] The grid overlay can now be displayed in full-screen mode. * GigE Vision: [115981, 137745, 139280] Fixed an issue where changing the system clock could cause the GEV hearbeat timeout to expire unexpectedly. * GigE Vision: [96678] Fixed an issue where in rare cases the EnumerateDevices call could never return when grabbing images in parallel. * USB3: [140726] Fixed a race condition that could lead to crashes when using USB cameras. * SDK: [139672] PFS files can be loaded across all platforms now. * SDK: [113396] Fixed an issue where cameras not supporting the Exposure End event, e.g., dart and racer, caused an unhandled exception in the Grab_UsingExposureEndEvent sample. * SDK: [121881] Fixed an issue where the buffer size determined by reading the PayloadSize feature of the camera device and the stream grabber could be too high when using the instant camera in conjunction with a frame grabber. * SDK: [67178] Fixed an issue where the pylon C++ Programers Guide did not show all instant camera classes correctly. * SDK: [133483] Fixed getting the alternative integer representation from float parameters. * SDK: [127836] Added additional validity checks on input parameters for functions taking GrabResultPtr or IImage parameters. * SDK: [100534] Fixed a race condition that could lead to crashes when using PixelTypeConverter from multiple threads. * CamEmu: [105594] Fixed an issue where the PayloadSize has not been updated correctly. * BPD: [88433, 91101] Fixed issues when using the BPD offline version. RESTRICTIONS ========================= * Setup: If the *.pkg package fails to install, right-click the *.pkg package and select Open to continue. This may occur if macOS can’t read the Basler certificate. * GigE Vision: On some macOS Catalina versions, e.g., 10.15.4, the camera enumeration in the pylon Viewer or the pylon API may take longer than 60 seconds. To prevent that either use an older macOS version or check for future macOS updates. * pylon Viewer: The pylon Viewer requires macOS version 10.13 or newer. * pylon Viewer: To use the pylon Viewer, you must install the latest Mesa OpenGL driver for your system. * pylon Viewer: Clicking Reset Window Layout while running the pylon Viewer in full-screen mode, will minimize the pylon Viewer and the image window may disappear and become undocked. You may need to stop/start the image acquisition to display the image window again. To avoid this, Basler recommends using the Reset Window Layout feature only when the pylon Viewer is not in full-screen mode. * IP Configurator: The IP Configurator tool requires macOS version 10.12 or newer. * GigE Vision: Multiple IP configurations on a single network interface are not fully supported by the IP Configurator tool. * GenTL: The GenTL producer for GigE Vision does not support action commands. * GenTL: The GenTL producer for GigE Vision does not support multicast configurations. * BPD: When using the offline Basler Product Documentation with the Safari browser on macOS Catalina 10.15.x, the forwarding to the BPD and any internal links will not work correctly. To fix the forwarding issue, choose Safari > Preferences > Advanced. Select “Show Develop menu in menu bar”. In the Safari menu bar, choose Develop > Disable Cross-Origin Restrictions. * BPD: The Basler Product Documentation requires advanced JavaScript support. Please use a modern browser, e.g., Firefox 44 (or higher), or Chrome 49 (or higher). ################################################################################ RELEASE DATE: 2018-11-06 VERSION: 5.1.1 (Intel 64-bit; macOS 10.12, 10.13, 10.14) ################################################################################ BINARY COMPATIBLITY ========================= Applications built with earlier versions of pylon are incompatible with pylon 5.1.1. NEW FEATURES / CHANGES ========================= * General: [58637] Added support for macOS Sierra (10.12), macOS High Sierra (10.13) and macOS Mojave (10.14). * General: [83753] The GenICam GenApi and FirmwareUpdate libraries have been updated to GenICam Package Version 2018.06. * General: [89519] The pylon Viewer GUI Tools have been updated to QT 5.9. * pylon Viewer: [85569] Added a histogram pane. * pylon Viewer: [83752] A crosshair and grid can now be displayed in an image. * pylon Viewer: [64888] Added the Bandwidth Manager to the Tools menu. The Bandwidth Manager supports GigE and USB 3.0 cameras. * pylon Viewer: [67994] When used with GigE cameras the Bandwidth Manager will use 1500 as the lowest Packet Size parameter value. The Frame Transmission Delay parameter value has been optimized as well. * pylon Viewer: [83673] Added support for recording of image sequences. * pylon Viewer: [71213] Added a color calibration tool that allows easy color configuration of Basler MED ace cameras. The Color Calibrator only becomes available in the pylon Viewer (Tools menu or context menu of the camera) when a Basler MED ace camera is connected. * pylon Viewer: [59746] The pylon Viewer feature tree now offers a search function. * pylon Viewer: [77502] The user interface has been localized into Simplified Chinese, Japanese, and Korean. Languages can be switched in the pylon Viewer -> Preferences menu. * pylon Viewer: [70359] Tooltips and feature descriptions have been localized into multiple languages. Updated the layout of the Feature Documentation pane. * pylon Viewer: [72578, 83488] Added translations of tooltips and descriptions of Host Transport Layer, Stream Parameters, and Image Format Conversion features in the Feature Documentation pane. * pylon Viewer: [64819] Added a link to pylon IP Configurator in the Tools menu. * pylon Viewer: [64818] Added a link to "C++ Programmer's Guide" in the help menu. * pylon Viewer: [87509] Camera emulation support can be enabled via the pylon Viewer -> Preferences menu. * pylon Viewer: [55223] Images can now be saved in raw image format. * pylon Viewer: [64142] The pylon Viewer now displays chunk data provided by the camera. * pylon Viewer: [64822] Renamed "Transport Layer" to "Host Transport Layer". * pylon Viewer: [64783] The Basler logo is now displayed in the image display area. * pylon Viewer: [71709] The New Feature dialog can now accommodate more than one new feature. * pylon Viewer: [81066] Added icons for Contact Basler Support and About pylon Viewer menu options. * pylon Viewer: [78685] The Submit Feedback option can now be accessed via the context menus of cameras and features. * pylon Viewer: [86851] Split the View menu into View and Window menus and rearranged the menu options accordingly. * GigE Vision: [77502] The user interface of the pylon IP Configurator has been localized into Simplified Chinese, Japanese, and Korean. Languages can be switched in the pylon Viewer -> Preferences menu. * SDK: [55223] pylon API now allows saving images in raw image format. * SDK: [66609] The features of nodemaps provided by pylon objects can be made persistent. * SDK: [54208] Added Extend option to the InconvertibleEdgeHandling parameter of the CImageFormatConverter class. With this option, rows and columns that cannot be converted are extrapolated for Bayer images. * SDK: [88328] Updated static API header files. * SDK: [71535] Replaced std::bitset from AccessModeSet with an alternative implementation (DeviceAccessMode.h). * BPD: [68866] The Basler Product Documentation (offline and online) can be accessed directly from tools of the pylon Camera Software Suite. The offline Basler Product Documentation can also be opened directly from the Applications directory. * CamEmu: [71079] The camera emulation stream grabber loads images from directories sorted by file name in ascending order. CORRECTIONS ========================= * pylon Viewer: [82191] The DeviceReset parameter is now available in Features tree. * pylon Viewer: [67625] Rearranged options in Tools and Camera menus. * pylon Viewer: [97454] The maximum display rate has been limited to 25 Hz. * SDK: [97536] Adapted the project files settings of the pylon SDK samples to Xcode version 9.x. * SDK: [71536] Added explicit destructors in certain C++ API classes. * SDK: [65985] Fixed an issue where the camera enumeration failed when using Objective-C and dynamic linking. * SDK: [70066] Fixed an issue where IsMono() / IsColorImage() returned true for PixelType_Undefined. * SDK: [70363] Fixed the signature of the ConfigurationEventPrinter::OnGrabError method in the C++ sample code. * SDK: Fixed the format of lists in the CImageFormatConverter documentation. * SDK: Fixed an issue where the waiting in a WaitObject instance could be interrupted. * GigE Vision: [69822] Fixed an issue where under certain conditions the stream grabber used a wrong port number. This would eventually cause effects like devices being removed or streaming of other cameras being stopped. * GigE Vision: [70515] Fixed an issue where the stream grabber would crash when starting the grabbing failed. * GigE Vision: Fixed an issue where the IP address and the port in the IP configuration settings of the stream grabber were always zero initially. * GigE Vision: Fixed an issue where changing the heartbeat timeout did not work. * USB3: [78905] Fixed hard-coding of vendor name. Now, the vendor name provided by the camera device is used. * USB3: [59128] Changed the Grab_UsingSequencer sample because after turning on the sequencer when using newer camera models, the pixel format cannot be changed anymore. RESTRICTIONS ========================= * pylon Viewer: The pylon Viewer requires macOS version 10.12 or newer. * pylon Viewer: If the Polling option in the Features pane is enabled while displaying a continuous image stream, there may be a stutter noticeable in the image stream. Disable polling to avoid this effect. * IP Configurator: The IP Configurator tool requires macOS version 10.12 or newer. * GigE Vision: Multiple IP configurations on a single network interface are not fully supported by the IP Configurator tool. * Under certain circumstances, e.g., a very slow or busy computer, the Color Calibrator may not work if the camera has already been opened in the pylon Viewer. To prevent this, close the camera before using the Color Calibrator. * BPD: When using the offline Basler Product Documentation with the Safari browser, internal links will not work correctly. To fix that, choose Safari > Preferences > Advanced. Select “Show Develop menu in menu bar”. In the Safari menu bar, choose Develop > Disable Cross-Origin Restrictions. * BPD: The Basler Product Documentation requires advanced JavaScript support. Please use a modern browser, e.g., Firefox 44 (or higher), or Chrome 49 (or higher). ################################################################################ RELEASE DATE: 2016-08-17 VERSION: 5.0.5 (Intel 64-bit; OS X 10.10, 10.11) ################################################################################ BINARY COMPATIBLITY ========================= Initial Release NEW FEATURES / CHANGES ====================== Initial Release CORRECTIONS =========== Initial Release RESTRICTIONS ============