Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK

Product Availability

We are constantly working on new products and improving on existing ones. To ensure that you as our customer are always up-to-date, we post information about the planned availability of various products here.

You can check the chart to see when a product is available as a Design-in Sample and when it will go into series production. Design-in Samples are available in limited quantities and may not feature the exact same functions as found in the final product. Please contact our Sales team for more information.

Basler blaze

Camera Models Resolution (HxV) Working Range Frame Rate Interface Design-In Sample Series Production
blaze-102 640 x 480 0 - 10m 30 fps GigE now

Basler ace 2

Camera Models Resolution (HxV) Sensor Frame Rate Interface Design-In Sample Series Production
a2A1280-125umSWIR 1280 x 1024 IMX990 125 fps USB 3.0 now now
a2A1280-80gmSWIR 1280 x 1024 IMX990 80 fps GigE now now
a2A2440-98g5cBAS 2448 x 2048 IMX250 98 fps 5GigE now now
a2A2440-98g5mBAS 2448 x 2048 IMX250 98 fps 5GigE now now
a2A4508-20ucBAS 4508 x 4096 GMAX2518 20 fps USB 3.0 Q2/2023
a2A4508-20ucPRO 4508 x 4096 GMAX2518 20 fps USB 3.0 Q2/2023
a2A4508-20umBAS 4508 x 4096 GMAX2518 20 fps USB 3.0 Q2/2023
a2A4508-20umPRO 4508 x 4096 GMAX2518 20 fps USB 3.0 Q2/2023
a2A4508-6gcBAS 4508 x 4096 GMAX2518 6 fps GigE Q2/2023
a2A4508-6gcPRO 4508 x 4096 GMAX2518 6 fps GigE Q2/2023
a2A4508-6gmBAS 4508 x 4096 GMAX2518 6 fps GigE Q2/2023
a2A4508-6gmPRO 4508 x 4096 GMAX2518 6 fps GigE Q2/2023
a2A640-240gmSWIR 640 x 512 IMX991 240 fps GigE now now
a2A640-240umSWIR 640 x 512 IMX991 240 fps USB 3.0 now now

Basler boost

Camera Models Resolution (HxV) Sensor Frame Rate Interface Design-In Sample Series Production
boA5120-150cc 5120 x 5120 GMAX0505 150 fps CoaXPress (CXP-12) now now
boA5120-150cm 5120 x 5120 GMAX0505 150 fps CoaXPress (CXP-12) now now
boA5120-230cc 5120 x 4096 GSPRINT4521 230 fps CoaXPress (CXP-12) now now
boA5120-230cm 5120 x 4096 GSPRINT4521 230 fps CoaXPress (CXP-12) now now
boA9344-30cc x fps CoaXPress (CXP-12) now now
boA9344-30cm x fps CoaXPress (CXP-12) now now
boA9344-70cc 9344 x 7000 GMAX3265 70 fps CoaXPress (CXP-12) now now
boA9344-70cm 9344 x 7000 GMAX3265 70 fps CoaXPress (CXP-12) now now

Accessories

Model Name Accessory Type Design-In Sample Series Production
Basler Lens F-S35-2528-45M-S-SD f25mm Lens now
Basler Lens F-S35-3528-45M-S-SD f35mm Lens now
Basler Lens F-S35-5028-45M-S-SD f50mm Lens now
Basler Lens F-S35-7528-45M-S-SD f75mm Lens now
Basler Light Controller 2C-1.25A-50W-24V Lighting Controller Now
Basler Light Controller 4C-1.25A-84W-24V Lighting Controller Now
Basler Standard Light Ring-100OD-1050 Basler Light Now Q2/2023
Basler Standard Light Ring-100OD-1200 Basler Light Now Q2/2023
Basler Standard Light Ring-100OD-1300 Basler Light Now Q2/2023
Basler Standard Light Ring-100OD-1450 Basler Light Now Q2/2023
Basler Standard Light Ring-100OD-1550 Basler Light Now Q2/2023
Basler Standard Light Ring-100OD-1650 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1050 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1200 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1300 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1450 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1550 Basler Light Now Q2/2023
Basler Standard Light Ring-120OD-1650 Basler Light Now Q2/2023
dart I/O boards 2 (5 pieces) I/O Board now
dart I/O board starter kit 2 I/O Board now
Back to Webshop