VisualApplets
VisualApplets Update 2301 for Windows 64bit (Ver. 3.3.2)
Version: 3.3.2
Operating System: Windows 64bit
This update is intended for VisualApplets 3.3.2 only and requires an existing installation of this version. The update is not suitable for other versions.
The update 2301 includes the following changes:
- Parts of the JPEG_Color library have been improved to eliminate possible losses in image quality in the vertical direction. Please exchange the operator JPEG_Encoder_Color used in your design for the one in update 2301
- Designs for marathon platforms can now be synthesized on Windows 11.
VisualApplets is the integrated development environment for real-time applications on FPGA processors in image processing. This allows FPGAs to be programmed via data flow models on a graphical user interface. The solution is used for industrial and non-industrial applications in a wide range of industries. VisualApplets provides access to the FPGA processors of image processing hardware such as frame grabbers, industrial cameras and image processing devices to realize individual image processing applications.
With the release 3.3.2, the VisualApplets licensing model has been simplified and made significantly more price attractive, so that users can also benefit from all VisualApplets advantages for future versions.