pylon Software
pylon 7.1.0 Camera Software Suite Windows
Version: 7.1.0
Operating System: Windows, Windows 64bit
Full software package of the pylon Camera Software Suite for Windows.
The pylon Camera Software Suite is a software package comprised of an easy-to-use SDK, drivers, configuration tools and vTools that you can use to operate any Basler camera and utilize image processing using a Windows PC. Thanks to the latest GenICam technology, pylon offers unrestricted access to the latest Basler camera models and hardware components. Basler pylon supports CoaXPress 2.0, GigE Vision, USB3 Vision, Camera Link and GenICam GenTL.
The pylon SDK is user-friendly to help you develop complete machine vision, medical and other applications including image acquisition and image processing. Just a few lines of code are all that's needed to configure the camera, capture images and process them.
Extensive documentation and a wealth of sample programs for all typical camera applications in all supported programming languages (C, C++, C#, VB.Net, etc.) provide a critical boost to application development.
The programming interface provided by pylon is independent from the camera interface being used, meaning that an application created with pylon can easily be ported to another camera interface technology.
Basler pylon supports all current Windows versions up to Windows 11 (64-bit). Because pylon supports not just Windows, but also macOS and Linux (x86 and ARM) as well, applications created under pylon for Windows can easily be ported to other operating systems and architectures (such as embedded systems).