pylon Software, blaze Software
pylon 6.3.0 Camera Software Suite Linux x86 (64 Bit) - Debian Installer Package
Version: 6.3.0
Operating System: Linux x86 – 64bit
Full software package of the pylon Camera Software Suite for Linux x86 (64 Bit) as Debian Installer package.
The pylon 6.3.0 Camera Software Suite Linux x86 (64 bit) is a software package comprised of an easy-to-use SDK and drivers and tools that you can use to operate any Basler camera using a Linux PC. Thanks to the latest GenICam technology, pylon offers unrestricted access to the latest camera models and features. Basler pylon supports CoaXPress 2.0, GigE Vision, USB3 Vision, BCON LVDS/MIPI and GenICam GenTL version 1.5.
The pylon SDK is user-friendly to help you develop your own camera applications. Just a few lines of code are all that's needed to configure the camera, capture images and save them to the PC's hard drive.
Extensive documentation and a wealth of sample programs for all typical camera applications in all supported programming languages (C, C++) provide a critical boost to application development.
The programming interface provided by pylon is independent from the camera interface being used, meaning that an application created with pylon can easily be ported to another camera interface technology.
Because pylon supports not just Linux but also Windows and macOS, applications developed under Linux with pylon can also be ported easily into other operating systems and architectures.
The pylon Linux x86 (64 bit) is available as a Debian Installer Package for Debian and related Linux distributions (e.g. Ubuntu) and as tar.gz for all other Linux distributions.