pylon Software
pylon 5.0.12 Camera Software Suite Linux ARM 32 bit hardfloat
Version: 5.0.12
Operating System: Linux ARM
The pylon 5.0.12 Camera Software Suite Linux ARM 32 bit hard float is a software package comprised of an easy-to-use SDK and drivers and tools that you can use to operate any Basler camera. Thanks to the latest GenICam 3 technology, pylon offers unrestricted access to the latest camera models and features. Basler pylon Linux supports not only GigE Vision and USB3 Vision, but also the new BCON camera interface as well as the new GenICam GenTL standard version 1.5.
The GenTL standard offers the ability to generically find one or more cameras, address and configure them and then capture images. This means Basler cameras can also be operated with third-party software libraries that support the GenTL standard.
The pylon SDK is user-friendly to help you develop your own camera applications. Just a few lines of code are all that's needed to configure the camera, capture images and save them to the PC's hard drive.
Extensive documentation and a wealth of sample programs for all typical camera applications in all supported programming languages (C, C++) provide a critical boost to application development.
The programming interface provided by pylon is independent of the camera interface being used, meaning that an application created with pylon can easily be ported to another camera interface technology.
Because pylon supports not just Linux but also Windows and OSX, applications developed under Linux for use in pylon can also be ported easily into other operating systems and architectures.
The pylon Linux ARM 32 bit hard float is available as a Debian Installer Package for Debian and related Linux distributions (e.g. Ubuntu) and as tar.gz for all other Linux distributions.